JAJSCY4D December 2016 – December 2023 DAC38RF80 , DAC38RF83 , DAC38RF84 , DAC38RF85 , DAC38RF90 , DAC38RF93
PRODUCTION DATA
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
0 | 0 | 0 | 0 | 0 | 0 | 0 | x |
R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W |
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
0 | 1 | 0 | 0 | 1 | 1 | 0 | 0 |
R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W |
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
15:13 | Reserved | R/W | 000 | Reserved |
12:8 | K_M1 | R/W | 10011 | The number of frames in a multi-frame - 1. 0 ≤ k - 1 < 32 |
7:5 | Reserved | R/W | 0 | Reserved |
4:0 | L_M1 | R/W | 00011 | The number of lanes used by the JESD - 1. 0 ≤ L -1 < 8 |