JAJSCY4D December 2016 – December 2023 DAC38RF80 , DAC38RF83 , DAC38RF84 , DAC38RF85 , DAC38RF90 , DAC38RF93
PRODUCTION DATA
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
0 | 0 | 0 | 0 | 0 | 0 | 0 | x |
R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W |
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
0 | 1 | 0 | 0 | 1 | 0 | 0 | 0 |
R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W |
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
15:11 | LID6 | R/W | 00110 | JESD ID for lane 6 |
10:6 | LID7 | R/W | 00111 | JESD ID for lane 7 |
5:4 | Reserved | R/W | 00 | Reserved |
3:1 | SUBCLASSV | R/W | 001 | Selects the JESD subclass
supported. 001 = subclass 1. Note: This is the only subclass mode supported. |
0 | JESDV | R/W | 1 | Selects the version of JESD support(0=A; 1=B) NOTE: JESD 204B is only supported version. |