JAJSCY4D December 2016 – December 2023 DAC38RF80 , DAC38RF83 , DAC38RF84 , DAC38RF85 , DAC38RF90 , DAC38RF93
PRODUCTION DATA
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
0 | 0 | 0 | 0 | 0 | 0 | 0 | x |
R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W |
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
0 | 0 | 1 | 1 | 0 | 0 | 1 | 1 |
R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W |
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
15 | PLL_VCOSEL | R/W | 0 | Selects between two VCOs 0 = 5.9 GHz VCO(2 turn inductor in upper VCO) 1 = 8.9 GHz VCO (1 turn in the lower VCO) |
14:8 | PLL_VCO | R/W | 1000000 | VCO frequency range |
7:6 | Reserved | R/W | 000 | Reserved |
5:2 | PLL_CP_ADJ | R/W | 0110 | Adjusts the charge pump current; 0 to 1.55 mA in 50 µA steps. Setting to 0000 will hold the LPF pin at 0 V |
1 | Reserved | R/W | 0 | Reserved |
0 | Reserved | R/W | 0 | Reserved. Always write 0 |