JAJSD08D October 2015 – November 2022 DP83867CS , DP83867E , DP83867IS
PRODUCTION DATA
This register controls the LED blink rate and stretching.
BIT | BIT NAME | DEFAULT | DESCRIPTION |
---|---|---|---|
15:3 | RESERVED | 0, RO | RESERVED: Writes ignored, read as 0. |
2 | LEDS_BYPASS_STRETCHING | 0, RW | Bypass LED Stretching: 1 = Bypass LED Stretching 0 = Normal operation |
1:0 | LEDS_BLINK_RATE | 10, RW | LED Blink Rate: 11: 2 Hz (500 ms) 10: 5 Hz (200 ms) 01: 10 Hz (100 ms) 00 = 20 Hz (50 ms) |