JAJSD90D June 2017 – August 2021 LM5176
PRODUCTION DATA
MIN | MAX | UNIT | ||
---|---|---|---|---|
VIN | Input bias voltage | 4.2 | 55 | V |
VISNS | Input power stage voltage with external bias (BIAS ≥ 5 V or VIN ≥ 4.5 V) | 2.5 | 55 | V |
BIAS | Bias supply voltage (when VCC in regulation) | 8 | 36 | V |
VOSNS | Output voltage range | 0.8 | 55 | V |
EN/UVLO | Enable voltage range | 0 | 55 | V |
ISNS(+), ISNS(–) | Average current sense common mode range | 0 | 55 | V |
TJ | Operating temperature(2) | –40 | 125 | °C |
fsw | Operating frequency | 100 | 600 | kHz |