JAJSDB6B June 2017 – June 2018 AMC1303E0510 , AMC1303E0520 , AMC1303E2510 , AMC1303E2520 , AMC1303M0510 , AMC1303M0520 , AMC1303M2510 , AMC1303M2520
PRODUCTION DATA.
AMC1303は、オン/オフ・キーイング(OOK)変調方式を使用して、変調器の出力ビットストリームを、容量性SiO2ベースの絶縁膜間で伝送します。トランスミッタはFigure 44のTX INのビットストリームを、内部で生成される480MHzのキャリアで変調し、デジタルの0を表すものとして絶縁膜間で伝送し、無信号はデジタルの1を表すものとして送信します。レシーバは高度な信号コンディショニングの後で信号を復調し、出力を生成します。それぞれの絶縁チャネルの対称的な設計により、CMTI性能が向上し、高周波数のキャリアから発生する放射放出が低減します。AMC1303に組み込まれている絶縁チャネルのブロック図を、Figure 44に示します。
オン/オフ・キーイング方式の概念を、Figure 45に示します。