JAJSDB7B June 2017 – October 2021 TPS7A83A
PRODUCTION DATA
The operational area of an LDO is limited by the dropout voltage, output current, junction temperature, and input voltage. As shown in Figure 9-14, the recommended area for continuous operation for a linear regulator can be separated into the following parts:
Figure 9-15 to Figure 9-20 show the recommended area of operation curves for this device on a JEDEC-standard, high-K board with a RθJA = 43.4°C/W.