JAJSDB7B June 2017 – October 2021 TPS7A83A
PRODUCTION DATA
The TPS7A83A is a high-current (2 A), low-noise (4.4 µVRMS), high-accuracy (0.75%), low-dropout linear voltage regulator (LDO). These features make the device a robust solution to solve many challenging problems in generating a clean, accurate power supply.
The TPS7A83A has several features that make the device useful in a variety of applications. Table 8-1 categorizes the functionalities shown in the Section 8.2 section.
VOLTAGE REGULATION | SYSTEM START-UP | INTERNAL PROTECTION |
---|---|---|
High accuracy | Programmable soft-start | Foldback current limit |
Low-noise, high-PSRR output | No sequencing requirement between BIAS, IN, and EN | Thermal shutdown |
Fast transient response | Power-good output | |
Start-up with negative bias on OUT |
Overall, these features make the TPS7A83A the component of choice because of the versatility and ability of the device to generate a supply for most applications.