JAJSDB7B June 2017 – October 2021 TPS7A83A
PRODUCTION DATA
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
VIN | Input supply voltage range | 1.1 | 6.5 | V | |
VBIAS | Bias supply voltage range(1) | 3.0 | 6.5 | V | |
VOUT | Output voltage range (TPS7A8400A)(2) | 0.8 | 5.2 | V | |
Output voltage range (TPS7A8401A)(2) | 0.5 | 5.2 | |||
VEN | Enable voltage range | 0 | VIN | V | |
IOUT | Output current | 0 | 2 | A | |
CIN | Input capacitor | 10 | 22 | µF | |
COUT | Output capacitor | 22 | 22 | µF | |
CBIAS | Bias pin capacitor | 1 | 10 | µF | |
RPG | Power-good pullup resistance | 10 | 100 | kΩ | |
CNR/SS | NR/SS capacitor | 10 | nF | ||
CFF | Feed-forward capacitor | 10 | nF | ||
R1 | Top resistor value in feedback network for adjustable operation | 12.1(3) | kΩ | ||
R2 | Bottom resistor value in feedback network for adjustable operation | 160(4) | kΩ | ||
TJ | Operating junction temperature | –40 | 125 | °C |