JAJSDC3A June 2017 – August 2018 UCC27712
PRODUCTION DATA.
MIN | NOM | MAX | UNIT | |||
---|---|---|---|---|---|---|
VDD | Supply voltage | IGBT applications | 10 | 20 | V | |
MOSFET applications | 10 | 17 | ||||
HB–HS | Driver bootstrap voltage | IGBT applications | 10 | 20 | ||
MOSFET applications | 10 | 17 | ||||
HS | Source terminal voltage(1) | –11 | 600 | |||
HI, LI | Input voltage with respect to COM | –4 | 20 | |||
TA | Ambient temperature | –40 | 125 | °C |