JAJSDF3A April 2017 – February 2018 UCC21225A
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
SUPPLY CURRENTS | ||||||
IVCCI | VCCI quiescent current | VINA = 0 V, VINB = 0 V | 1.5 | 2.0 | mA | |
IVDDA,
IVDDB |
VDDA and VDDB quiescent current | VINA = 0 V, VINB = 0 V | 1.0 | 1.8 | mA | |
IVCCI | VCCI operating current | (f = 500 kHz) current per channel, COUT = 100 pF | 2.0 | mA | ||
IVDDA,
IVDDB |
VDDA and VDDB operating current | (f = 500 kHz) current per channel, COUT = 100 pF | 2.5 | mA | ||
VCCI SUPPLY UNDERVOLTAGE LOCKOUT THRESHOLDS | ||||||
VVCCI_ON | Rising threshold VCCI_ON | 2.55 | 2.7 | 2.85 | V | |
VVCCI_OFF | Falling threshold VCCI_OFF | 2.35 | 2.5 | 2.65 | V | |
VVCCI_HYS | Threshold hysteresis | 0.2 | V | |||
VDD SUPPLY UNDERVOLTAGE LOCKOUT THRESHOLDS | ||||||
VVDDA_ON,
VVDDB_ON |
Rising threshold VDDA_ON, VDDB_ON | 5.7 | 6.0 | 6.3 | V | |
VVDDA_OFF,
VVDDB_OFF |
Falling threshold VDDA_OFF, VDDB_OFF | 5.4 | 5.7 | 6 | V | |
VVDDA_HYS,
VVDDB_HYS |
Threshold hysteresis | 0.3 | V | |||
INA, INB AND DISABLE | ||||||
VINAH, VINBH, VDISH | Input high voltage | 1.6 | 1.8 | 2 | V | |
VINAL, VINBL, VDISL | Input low voltage | 0.8 | 1 | 1.2 | V | |
VINA_HYS, VINB_HYS, VDIS_HYS | Input hysteresis | 0.8 | V | |||
VINA, VINB | Negative transient, ref to GND, 50 ns pulse | Not production tested, bench test only | –5 | V | ||
OUTPUT | ||||||
IOA+, IOB+ | Peak output source current | CVDD = 10 µF, CLOAD = 0.18 µF, f = 1 kHz, bench measurement | 4 | A | ||
IOA-, IOB- | Peak output sink current | CVDD = 10 µF, CLOAD = 0.18 µF, f = 1 kHz, bench measurement | 6 | A | ||
ROHA, ROHB | Output resistance at high state | IOUT = –10 mA, TA = 25°C, ROHA, ROHBdo not represent drive pull-up performance. See tRISE in Switching Characteristics and Output Stage for details. | 5 | Ω | ||
ROLA, ROLB | Output resistance at low state | IOUT = 10 mA, TA = 25°C | 0.55 | Ω | ||
VOHA, VOHB | Output voltage at high state | VVDDA, VVDDB = 12 V, IOUT = –10 mA, TA = 25°C | 11.95 | V | ||
VOLA, VOLB | Output voltage at low state | VVDDA, VVDDB = 12 V, IOUT = 10 mA, TA = 25°C | 5.5 | mV | ||
DEADTIME AND OVERLAP PROGRAMMING | ||||||
Dead time | Pull DT pin to VCCI | Overlap determined by INA INB | - | |||
DT pin is left open, min spec characterized only, tested for outliers | 0 | 8 | 15 | ns | ||
RDT = 20 kΩ | 160 | 200 | 240 | ns |