JAJSDF3A April 2017 – February 2018 UCC21225A
PRODUCTION DATA.
Bypass capacitors for VCCI, VDDA, and VDDB are essential for achieving reliable performance. It is recommended that one choose low ESR and low ESL surface-mount multi-layer ceramic capacitors (MLCC) with sufficient voltage ratings, temperature coefficients and capacitance tolerances. Importantly, DC bias on some MLCCs will impact the actual capacitance value. For example, a 25-V, 1-µF X7R capacitor is measured to be only 500-nF when a DC bias of 15-VDC is applied.