JAJSDG0C July 2017 – February 2021 TIOS101 , TIOS1013 , TIOS1015
PRODUCTION DATA
PIN | I/O | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
OUT | 8 | O | Switch output |
VCC | 9 | POWER | Supply voltage (24 V nominal) |
GND | 7 | POWER | Device ground |
EN | 5 | I | Driver enable input signal from the local controller. Logic low sets the OUT output at Hi-Z. Weak internal pull-down. |
IN | 4 | I | Transmit data input from the local controller. No effect if EN is low. Logic high sets low-side switch. Logic low sets high-side switch. Weak internal pull-up. |
VCC_IN/OUT | 1 | POWER | 3.3-V or 5-V linear regulator output; external 3.3-V or 5-V logic supply input for option without LDO. |
ILIM_ADJ | 6 | I | Input for current limit adjustment. Connect resistor RSET between ILIM_ADJ and GND. |
NFAULT | 2 | OPEN-DRAIN | Fault indicator output signal to the microcontroller. A low level indicates either an over- current, an undervoltage in supply or an overtemperature condition. Connect this pin via pull-up resistor to VCC_IN/OUT. |
NC | 3, 10 | — | No internal connection. |
Thermal Pad | — | — | Connect to GND plane for optimal thermal and electrical performance |