JAJSDG0C July 2017 – February 2021 TIOS101 , TIOS1013 , TIOS1015
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
tPLH, tPHL | Driver propagation delay | See Figure 7-1 See Figure 7-2 See Figure 7-3 RL = 2 kΩ CL = 5 nF R(SET) = 0 Ω | 600 | 800 | ns | ||
tP(skew) | Driver propagation delay skew. |tPLH - tPHL| | 100 | ns | ||||
tPZH, tPZL | Driver enable delay | 4 | µs | ||||
tPHZ, tPLZ | Driver disable delay | 4 | µs | ||||
tr, tf | Driver output rise, fall time | 150 | ns | ||||
|tr – tf| | Difference in rise and fall time | 50 | ns | ||||
tSC | Current fault blanking time | 175 | 200 | µs | |||
tpSC | Current fault indication delay | 260 | µs | ||||
tSCEN | Current fault driver re-enable wait time | 15 | ms | ||||
t(UVLO) | OUT re-enable delay after UVLO (1) | V(UVLO) rising threshold crossing time to OUT enable time | 10 | 30 | 50 | ms |