JAJSDJ8A April 2017 – October 2021 ADC12D1620QML-SP
PRODUCTION DATA
* The timing for Figure 6-1 through Figure 6-6 is shown for the one input only (I or Q). However, both I and Q inputs may be used. For this case, the I channel functions precisely the same as the Q channel, with VinI, DCLKI, DId, and DI instead of VinQ, DCLKQ, DQd, and DQ. Both I and Q channel use the same CLK.