JAJSDJ8A April 2017 – October 2021 ADC12D1620QML-SP
PRODUCTION DATA
The ADC12D1620 device is available with a selectable higher or lower LVDS output differential voltage. This parameter is VOD, found in Converter Electrical Characteristics: Digital Control and Output Pin Characteristics. The desired voltage may be selected through the OVS bit in the Configuration Register (Addr: 0h, Bit: 13). For many applications, such as when the LVDS outputs are very close to an FPGA on the same board, the lower setting is sufficient for good performance; this also reduces the possibility for EMI from the LVDS outputs to other signals on the board. See Configuration Register 1 for more information.