JAJSDJ8A April 2017 – October 2021 ADC12D1620QML-SP
PRODUCTION DATA
Table 7-6 is a summary of the pins and bits used for calibration. See Pin Configuration and Functions for complete pin information and Figure 6-8 for the timing diagram.
PIN (Bit) | NAME | FUNCTION |
---|---|---|
D6 (Addr: 0h; Bit: 15) | CAL (Calibration) | Initiate calibration; see Section 7.5.1.1.4 |
(Addr: 4h) | Calibration Adjust | Adjust calibration sequence |
B5 | CalRun (Calibration Running) | Indicates while calibration is running |
C1/D2 | Rtrim+, Rtrim– (Input termination trim resistor) | External resistor used to calibrate analog and CLK inputs |
C3/D3 | Rext+, Rext– (External Reference resistor) | External resistor used to calibrate internal linearity |