JAJSDJ8A April 2017 – October 2021 ADC12D1620QML-SP
PRODUCTION DATA
The ADC12D1620 has an on-die temperature diode connected to the Tdiode+ and Tdiode– pins that may be used to monitor the die temperature. In Figure 8-6, the LM95213 is used to monitor the temperature of an ADC12D1620 as well as an FPGA, see Figure 8-6. Typical temperature diode voltage to temperature characteristic is:
for
If this feature is unused, the Tdiode+ and Tdiode– pins may be left floating.