JAJSDK6A April 2017 – July 2017 TPD2S701-Q1
PRODUCTION DATA.
PIN | TYPE | DESCRIPTION | |
---|---|---|---|
NO. | NAME | ||
1 | VD– | I/O | High voltage D– USB data line, connect to USB connector D+, D– IEC61000-4-2 ESD protection |
2 | VD+ | I/O | High voltage D+ USB data line, connect to USB connector D+, D– IEC61000-4-2 ESD protection |
3 | GND | Ground | Ground pin for internal circuits and IEC ESD clamps |
4 | FLT | O | Open-drain fault pin. See Table 1 |
5 | EN | I | Enable active-low input. Drive EN low to enable the switches. Drive EN high to disable the switches. See Table 1 for mode selection |
6 | MODE | I | Selects between device modes. See the Detailed Description section. Acts as LDO reference voltage for mode 1 |
7 | VPWR | I | 5-V DC supply input for internal circuits. Connect to internal power rail on PCB |
8 | VREF | I/O | Pin to set OVP threshold. See the Detailed Description section for instructions on how to set OVP threshold |
9 | D+ | I/O | I/O protected low voltage D+ USB data line, connects to transceiver |
10 | D– | I/O | Protected low voltage D– USB data line, connects to transceiver |