JAJSDK6A April 2017 – July 2017 TPD2S701-Q1
PRODUCTION DATA.
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
VPWR | 5-V DC supply voltage for internal circuitry | –0.3 | 7.7 |
V | |
VREF | Pin to set OVP threshold | –0.3 | 6 | V | |
VD+, VD– | Voltage range from connector-side USB data lines | –0.3 | 7.7 | V | |
D+, D– | Voltage range for internal USB data lines | –0.3 | VREF + 0.3 | V | |
VMODE | Voltage on MODE pin | –0.3 | 7.7 | V | |
VFLT | Voltage on FLT pin | –0.3 | 7.7 | V | |
VEN | Voltage on enable pin | –0.3 | 7.7 | V | |
TA | Operating free air temperature(3) | –40 | 125 | °C | |
TSTG | Storage temperature | –65 | 150 | °C |
VALUE | UNIT | ||||
---|---|---|---|---|---|
V(ESD) | Electrostatic discharge | Human-body model (HBM), per AEC Q100-002(1) | All pins | ±2000 | V |
Charged-device model (CDM), per AEC Q100-011 | All pins besides corners | ±500 | |||
Corner pins | ±750 |
VALUE | UNIT | ||||
---|---|---|---|---|---|
V(ESD) | Electrostatic discharge | IEC 61000-4-2 contact discharge | VD+, VD– pins(1) | ±8000 | V |
IEC 61000-4-2 air-gap discharge | VD+, VD– pins(1) | ±15000 |
VALUE | UNIT | ||||
---|---|---|---|---|---|
VESD (1) | Electrostatic discharge | ISO 10605 (330 pF, 330 Ω) contact discharge (10 strikes) | VD+, VD– pins | ±8000 | V |
ISO 10605 (330 pF, 330 Ω) air-gap discharge (10 strikes) | VD+, VD– pins | ±15000 | |||
ISO 10605 (150 pF, 330 Ω) contact discharge (10 strikes) | VD+, VD– pins | ±8000 | |||
ISO 10605 (150 pF, 330 Ω) air-gap discharge (10 strikes) | VD+, VD– pins | ±15000 | |||
ISO 10605 (330 pF, 2 kΩ) contact discharge (10 stikes)(2) | VD+, VD– pins | ±8000 | |||
ISO 10605 (330 pF, 2 kΩ) air-gap discharge (10 strikes) | VD+, VD– pins | ±15000 | |||
ISO 10605 (150 pF, 2 kΩ) air-gap discharge (10 discharges) | VD+, VD– pins | ±25000 |
MIN | TYP | MAX | UNIT | |||
---|---|---|---|---|---|---|
VPWR | 5-V DC supply voltage for internal circuitry | 4.5 | 7 | V | ||
VREF | Mode 0. Voltage range for VREF pin (for setting OVP threshold) | 3 | 3.6 | V | ||
VREF | Mode 1. Voltage range for VREF pin (for setting OVP threshold) | 0.63 | 3.8 | V | ||
VD+, VD– | Voltage range from connector-side USB data lines | 0 | 3.6 | V | ||
D+, D– | Voltage range for internal USB data lines | 0 | 3.6 | V | ||
VEN | Voltage range for enable | 0 | 7 | V | ||
VFLT | Voltage range for FLT | 0 | 7 | V | ||
IFLT | Current into open drain FLT pin FET | 0 | 3 | mA | ||
CVPWR | VPWR capacitance(1) | External Capacitor on VPWR pin | 1 | 10 | µF | |
CVREF | VREF capacitance | External Capacitor on VREF pin | 0.3 | 1 | 3 | µF |
CMODE | Allowed parasitic capacitance on mode pin from PCB and mode 1 external resistors | 20 | pF | |||
RMODE_0 | Resistance to GND to set to mode 0 | 2 | 2.6 | kΩ | ||
RMODE_1 | Resistance to GND to set to mode 1 (calculate parallel combination of RTOP and RBOT) | 14 | 20 | kΩ |
THERMAL METRIC(1) | TPD2S701-Q1 | UNIT | ||
---|---|---|---|---|
DGS (VSSOP) | DSK (WSON) | |||
10 PINS | 10 PINS | |||
θJA | Junction-to-ambient thermal resistance | 167.3 | 61.5 | °C/W |
θJCtop | Junction-to-case (top) thermal resistance | 56.9 | 51.3 | °C/W |
θJB | Junction-to-board thermal resistance | 87.6 | 34 | °C/W |
ψJT | Junction-to-top characterization parameter | 7.7 | 1.3 | °C/W |
ψJB | Junction-to-board characterization parameter | 86.2 | 34.3 | °C/W |
θJCbot | Junction-to-case (bottom) thermal resistance | N/A | 7.7 | °C/W |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
MODE 1 ADJUSTABLE VREF | |||||||
VMODE_CMP | Mode 1 VREF feedback regulator voltage | VMODE | Standard mode 1 set-up. EN = 0 V. Once VREF = 3.3 V, measure voltage on mode pin | 0.47 | 0.5 | 0.53 | V |
IMODE_LEAK | Mode pin mode 1 leakage current | IMODE | Standard mode 1. Remove RTOP and RBOT. Power up device and wait until start-up time has passed. Then force 0.53 V on the MODE pin and measure current into pin | 50 | 200 | nA | |
VREF_ACCURACY | VREF accuracy | VREF | Informative, test parameters below; accuracy with RTOP and RBOT as ±1% resistors | –8% | 8% | ||
VREF_3.3V | Mode 1 VREF set to 3.3 V | VREF | Standard mode 1 set-up. RTOP = 140 kΩ ± 1%, RBOT = 24.9 kΩ ± 1%. EN = 0. Measure value of VREF once it settles | 3.04 | 3.31 | 3.58 | V |
VREF_0.66V | Mode 1 VREF set to 0.66 V | VREF | Standard mode 1 set-up. RTOP = 47.5 kΩ ± 1%, RBOT = 150 kΩ ± 1%.EN = 0. Measure value of VREF once it settles | 0.6 | 0.66 | 0.72 | V |
VREF_3.8V | Mode 1 VREF set to 3.8 V | VREF | Standard mode 1 set-up. RTOP = 165 kΩ ± 1%, RBOT = 24.9 kΩ ± 1%. EN = 0. Measure value of VREF once it settles | 3.5 | 3.81 | 4.12 | V |
EN, FLT PINS | |||||||
VIH | High-level input voltage | EN | Mode 0. Connect VPWR = 5 V; VREF = 3.3 V; VD+ = 3.3 V; Set VIH(EN) = 0 V; Sweep VIH from 0 V to 1.4 V; Measure when D+ drops low (less than or equal to 5% of 3.3 V) from 3.3 V | 1.2 | V | ||
Low-level input voltage | Mode 0. Connect VPWR = 5 V; VREF = 3.3 V; VD+ = 3.3 V. Set VIH(EN) = 3.3 V; Sweep VIH from 3.3 V to 0.5 V; Measure when D+ rise to 95% of 3.3 V from 0 V | 0.8 | |||||
IIL | Input leakage current | EN | Mode 0. VPWR = 5 V; VREF = 3.3 V; VI (EN) = 3.3 V ; Measure current into EN pin | 1 | µA | ||
VOL | Low-level output voltage | FLT | Mode 0. Drive the TPS2S701-Q1 in OVP to assert FLT pin. Source IOL = 1 mA into FLT pin and measure voltage on FLT pin when asserted | 0.4 | V | ||
TSD_RISING | The rising over temperature protection shutdown threshold | VPWR = 5 V, ENZ = 0 V, TA stepped up until FLTZ is asserted | 140 | 150 | 165 | ℃ | |
TSD_FALLING | The falling over temperature protection shutdown threshold | VPWR = 5 V, ENZ = 0 V, TA stepped down from TSD_RISING until FLTZ is cleared | 125 | 138 | 150 | ℃ | |
TSD_HYST | The over temperature protection shutdown threshold hysteresis | TSD_RISING – TSD_FALLING | 10 | 12 | 15 | ℃ | |
OVP CIRCUIT—VD± | |||||||
VOVP_RISING | Input overvoltage protection threshold, VREF > 3.6 V | VD± | Mode 1. Set VPWR = 5 V; EN = 0 V; RTOP = 165 kΩ, RBOT = 24.9 kΩ. Connect D± to 40-Ω load. Increase VD+ or VD– from 4.1 V to 4.9 V. Measure the value at which FLTZ is asserted | 4.3 | 4.5 | 4.7 | V |
VOVP_RISING | Input overvoltage protection threshold | VD± | Mode 1. Set VPWR = 5 V; EN = 0 V; RTOP = 140 kΩ, RBOT = 24.9 kΩ. Increase VD+ or VD– from 3.6 V to 4.6 V. Measure the value at which FLTZ is asserted. Repeat for RTOP = 39 kΩ, RBOT = 150 kΩ. Increase VD+ or VD– from 0.6 V to 0.9 V. Measure the value at which FLTZ is asserted. See the resultant values meet the equation, and make sure to observe data switches turnoff. Also check for mode 0 when VREF = 3.3 V |
1.19 × VREF | 1.25 × VREF | 1.31 × VREF | V |
VHYS_OVP | Hysteresis on OVP | VD± | Difference between rising and falling OVP thresholds on VD± | 25 | mV | ||
VOVP_FALLING | Input overvoltage protection threshold | VD± | After collecting each rising OVP threshold, lower the VD± voltage until you see FLT deassert. This gives the falling OVP threshold. Use this value to calculate VHYS_OVP | VOVP_RISING – VHYS_OVP | V | ||
IVD_LEAK_0 V | Leakage current on VD± during normal operation | VD± | Standard mode 0 or mode 1. Set VD± = 0 V. D± = floating. Measure current flowing into VD± | –0.1 | 0.1 | µA | |
IVD_LEAK_3.6V | Leakage current on VD± during normal operation | VD± | Standard mode 0 or mode 1. Set VD± = 3.6 V. D± = floating. Measure current flowing into VD± | 2.5 | 4 | µA | |
VOVP_3.3V | Input overvoltage threshold for VREF = 3.3 V | VD± | Standard mode 1. RTOP = 140 kΩ ± 1%, RBOT = 24.9 kΩ ± 1%. Connect D± to 40-Ω load. Measure the value at which FLTZ is asserted | 3.61 | 4.14 | 4.67 | V |
VOVP_0.66V | Input overvoltage threshold for VREF = 0.66 V | VD± | Standard mode 1. RTOP = 47.5 kΩ ± 1%, RBOT = 150 kΩ ± 1%. Connect D± to 40-Ω load. Measure the value at which FLTZ is asserted | 0.72 | 0.83 | 0.94 | V |
DATA LINE SWITCHES – VD+ to D+ or VD– to D– | |||||||
RON | On resistance | Mode 0 or 1. Set VPWR = 5 V; VREF = 3.3 V; EN = 0 V; Measure resistance between D+ and VD+ or D– and VD–, voltage between 0 and 0.4 V | 4 | 6.5 | Ω | ||
RON(Flat) | On resistance flatness | Mode 0 or 1. Set VPWR = 5 V; VREF = 3.3 V; EN = 0 V; Measure resistance between D+ and VD+ or D– and VD–, sweep voltage between 0 and 0.4 V. Take difference of resistance at 0.4-V and 0-V VD± bias | 1 | Ω | |||
BWON | On bandwidth (–3-dB) | Mode 0 or 1. Set VPWR = 5 V; VREF = 3.3 V; EN = 0 V; Measure S21 bandwidth from D+ to VD+ or D– to VD– with voltage swing = 400 mVpp, Vcm = 0.2 V | 960 | MHz |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
VUVLO_RISING_VPWR | VPWR rising UVLO threshold | Use standard mode 0 set-up. Set EN = 0 V, load D+ to 45 Ω, VD+ = 3.3 V. Set VPWR = 3.5 V, and step up VPWR until 90% of VD+ appears on D+ | 3.7 | 3.95 | 4.2 | V |
VUVLO_HYST_VPWR | VPWR UVLO hysteresis | Use standard mode 0 set up. Set EN = 0 V, load D+ to 45 Ω, VD+ = 3.3 V. Set VPWR = 4.3 V, and step down VPWR until D+ falls to 10% of VD+. This gives VUVLO_FALLING_VPWR. VUVLO_RISING_VPWR – VUVLO_FALLING_VPWR = VUVLO_HYST_VPWR for this unit | 250 | 300 | 400 | mV |
VUVLO_RISING_VREF | VREF rising UVLO threshold in mode 0 | Use standard mode 0 set up. Set EN = 0V, load D+ to 45 Ω, VD+ = 3.3 V. Set VREF = 2.5 V, and step up VREF until 90% of VD+ appears on D+ | 2.6 | 2.7 | 2.9 | V |
VUVLO_HYST_VREF | VREF UVLO hysteresis | Use standard mode 0 set up. Set EN = 0 V, load D+ to 45 Ω, VD+ = 3.3 V. Set VREF = 3 V, and step down VREF until D+ falls to 10% of VD+. This gives VUVLO_FALLING_VREF. VUVLO_RISING_VREF –VUVLO_FALLING_VREF = VUVLO_HYST_VREF for this unit | 75 | 125 | 200 | mV |
IVPWR_DISABLED_MODE0 | VPWR disabled current consumption | Use standard mode 0. EN = 5 V . Measure current into VPWR | 110 | µA | ||
IVPWR_DISABLED_MODE1 | VPWR disabled current consumption | Use standard mode 1. EN = 5 V. Measure current into VPWR | 110 | µA | ||
IVREF_DISABLED | VREF disabled current consumption mode 0 | Use standard mode 0. EN = 5 V. Measure current into VREF | 10 | µA | ||
IVPWR_MODE0 | VPWR pperating current consumption | Use standard mode 0. EN = 0 V. Measure current into VPWR | 250 | µA | ||
IVPWR_MODE1 | VPWR operating current consumption | Use standard mode 1. EN = 0 V. Measure current into VPWR | 350 | µA | ||
IVREF | VREF operating current consumption mode 0 | Use standard mode 0. EN = 0 V. Measure current into VREF | 12 | 20 | µA | |
ICHG_VREF | VREF fast charge current | Standard mode 1. 0.1 µF < CVREF < 3 µF. Set-up for charging to 3.3 V. Use a high voltage capacitor that does not derate capacitance up the 3.3 V. Measure slope to calculate the current when CVREF cap is being charged. Test to check this OPEN LOOP method | 22 | mA | ||
ID_OFF_LEAK_STB | Mode 0. Measured flowing into D+ or D– supply, VPWR = 0 V, VD+ or VD– = 18 V, EN = 0 V, VREF = 0 V, D± = 0 V | –1 | 1 | µA | ||
ID_ON_LEAK_STB | Mode 0. Measured flowing into D+ or D– supply, VPWR = 5 V, VD+ or VD– = 18 V, EN = 0 V, VREF = 3.3 V, D± = 0 V | –1 | 1 | µA | ||
IVD_OFF_LEAK_STB | Mode 0. Measured flowing out of VD+ or VD– supply, VPWR = 0 V, VD+ or VD– = 18 V, EN = 0 V, VREF = 0 V, D± = 0 V | 120 | ||||
IVD_ON_LEAK_STB | Mode 0. Measured flowing out of VD+ or VD– supply, VPWR = 5 V, VD+ or VD– = 18 V, EN = 0 V, VREF = 3.3 V, D± = 0 V | 120 | µA | |||
IVPWR_TO_VREF_LEAK | Leakage from VPWR to VREF | Use standard mode 0. Set VREF = 0 V. Measured current flowing out of VREF pin | 1 | µA | ||
IVREF_TO_VPWR_LEAK | Leakage from VREF to VPWR | Use standard mode 0. Set VPWR = 0 V. Measured as current flowing out of VPWR pin | 1 | µA |
MIN | NOM | MAX | UNIT | |||
---|---|---|---|---|---|---|
ENABLE PIN AND VREF FAST CHARGE | ||||||
TVREF_CHG | VREF fast charge time | Time between when 5 V is applied to VPWR, and VREF reaches VVREF_FAST_CHG. Needs to happen before or at same time tON_STARTUP completes | 0.5 | 1 | ms | |
TON_STARTUP_MODE0 | Device turnon time from UVLO mode 0 | Mode 0. EN = 0 V, measured from VPWR and VREF = UVLO+ to data FET ON, VPWR comes to UVLO+ second. Place 3.3 V on VD±. Ramp VREF to 3.3 V, then VPWR to 5 V and measure the time it takes for D± to reach 90% of VD± | 0.5 | 1 | ms | |
TON_STARTUP_MODE1 | Device turnon time from UVLO mode 1 | Informative. mode 1. EN = 0 V, measured from VPWR = UVLO+ to data FET ON | 0.5 + TCHG_CVREF | ms | ||
TON_STARTUP_MODE1_3.3V | Device turnon time from UVLO mode 1 | Mode 1. EN = 0 V, measured from VPWR = UVLO+ to data FET ON, CVREF = 1 µF, VREF_FINAL = 3.3 V. Measure the time it takes for D± to reach 90% of VD± | 0.6 | 1 | ms | |
TON_EN_MODE0 | Device turnon time mode 0 | Mode 0. VPWR = 5 V, VREF = 3.3 V, time from EN is asserted until data FET is ON. Place 3.3 V on VD±, measure the time it takes for D± to reach 90% of VD± | 150 | µs | ||
TON_EN_MODE1 | Device turnon time mode 1 | Mode 1. VPWR = 5 V, VREF_INITIAL = 0 V, time from EN is asserted until data FET is ON. Place 3.3 V on VD±, measure the time it takes for D± to reach 90% of VD± | 150 + TCHG_VREF | µs | ||
TON_EN_MODE1_3.3V | Device turnon time mode 1 for VREF = 3.3 V | Mode 1. VPWR = 5 V, VREF_INITIAL = 0 V, time from EN is asserted until data FET is ON. Place 3.3 V on VD±, measure the time it takes for D± to reach 90% of VD±. CVREF = 1 µF, VREF_FINAL = 3.3 V | 300 | µs | ||
TOFF_EN | Device turnoff time | Mode 0 or 1. VPWR = 5 V, VREF = 3.3 V, time from EN is deasserted until data FET is off. Place 3.3 V on VD±, measure the time it takes for D± to fall to 10% of VD±, RD± = 45 Ω | 5 | µs | ||
TCHG_CVREF | Time to charge CVREF | Informative. Mode 1. Time from VREF = 0 V to 80% × VREF_FINAL after EN transitions from high to low | (CVREF × 0.8 (VREF_FINAL)/(ICHG_VREF) | s | ||
TCHG_CVREF_3.3V | Time to charge CVREF to 3.3 V | Mode 1. Time from VREF = 0 V to 90% × 3.3 V after EN transitions from high to low, CVREF = 1 µF | 132 | µs | ||
TCHG_CVREF_0.66V | Time to charge CVREF to 0.66 V | Mode 1. Time from VREF = 0 V to 90% × 0.63 V after EN transitions from high to low, CVREF = 1 µF. RTOP = 47.5 kΩ ± 1%, RBOT = 150 kΩ ± 1% | 26 | µs | ||
OVERVOLTAGE PROTECTION | ||||||
tOVP_response_VBUS | OVP response time to VBUS | Mode 0 or 1. Measured from OVP condition to FET turn off . Short VD± to 5 V and measure the time it takes D± voltage to reach 0.1 × VD±_CLAMP_MAX from the time the 5-V hot-plug is applied. RLOAD_D± = 45 Ω.(1) (2) | 2 | µs | ||
tOVP_response | OVP response time | Mode 0 or 1. Measured from OVP condition to FET turn off . Short VD± to 18 V and measure the time it takes D± voltage to reach 0.1 × VD±_CLAMP_MAX from the time the 18-V hot-plug is applied. RLOAD_D± = 45 Ω(1) (2) | 0.1 | 1 | µs | |
tOVP_Recov _FLT | Recovery time FLT pin | Measured from OVP clear to FLT deassertion(1) | 32 | ms | ||
tOVP_Recov _FET | Recovery time for data FET to turn back on | Measured from OVP clear until FET turns back on. Drop VD+ from 16 V to 3.3 V with VREF = 3.3 V, measure time it takes for D+ to reach 90% of 3.3 V | 32 | ms | ||
tOVP_ASSERT | FLT assertion time | Measured from OVP on VD+ or VD– to FLT assertion | 12.6 | 18 | 23.4 | ms |