JAJSDN1B April   2017  – December 2017 TPS22971

PRODUCTION DATA.  

  1. 特長
  2. アプリケーション
  3. 概要
  4. 改訂履歴
  5. Pin Configuration and Functions
  6. Specifications
    1. 6.1 Absolute Maximum Ratings
    2. 6.2 ESD Ratings
    3. 6.3 Recommended Operating Conditions
    4. 6.4 Thermal Information
    5. 6.5 Electrical Characteristics
    6. 6.6 Switching Characteristics
    7. 6.7 Typical DC Characteristics
    8. 6.8 Typical AC Characteristics
  7. Parameter Measurement Information
  8. Detailed Description
    1. 8.1 Overview
    2. 8.2 Functional Block Diagram
    3. 8.3 Feature Description
      1. 8.3.1 On and Off Control
      2. 8.3.2 Controlled Turn-On
      3. 8.3.3 Power Good (PG)
      4. 8.3.4 Quick Output Discharge (QOD)
    4. 8.4 Device Functional Modes
  9. Application and Implementation
    1. 9.1 Application Information
      1. 9.1.1 Thermal Consideration
      2. 9.1.2 PG Pull Up Resistor
      3. 9.1.3 Power Sequencing
    2. 9.2 Typical Application
      1. 9.2.1 Design Requirements
      2. 9.2.2 Detailed Design Procedure
        1. 9.2.2.1 Maximum Voltage Drop and On-Resistance
        2. 9.2.2.2 Managing Inrush Current
      3. 9.2.3 Application Curves
  10. 10Power Supply Recommendations
  11. 11Layout
    1. 11.1 Layout Guidelines
    2. 11.2 Layout Example
  12. 12デバイスおよびドキュメントのサポート
    1. 12.1 ドキュメントのサポート
      1. 12.1.1 関連資料
    2. 12.2 ドキュメントの更新通知を受け取る方法
    3. 12.3 コミュニティ・リソース
    4. 12.4 商標
    5. 12.5 静電気放電に関する注意事項
    6. 12.6 Glossary
  13. 13メカニカル、パッケージ、および注文情報

Specifications

Absolute Maximum Ratings

Over operating free-air temperature range (unless otherwise noted)(1)
MIN MAX UNIT
VIN Input voltage –0.3 4 V
VOUT Output voltage –0.3 4 V
VON ON voltage –0.3 4 V
VPG PG voltage –0.3 4 V
IMAX Maximum continuous switch current 3 A
IPLS Maximum pulsed switch current, pulse < 300-µs, 2% duty cycle 4 A
TJ Maximum junction temperature Internally Limited
Tstg Storage temperature –65 150 °C
Stresses beyond those listed under Absolute Maximum Ratings may cause permanent damage to the device. These are stress ratings only, which do not imply functional operation of the device at these or any other conditions beyond those indicated under Recommended Operating Conditions. Exposure to absolute-maximum-rated conditions for extended periods may affect device reliability.

ESD Ratings

VALUE UNIT
V(ESD) Electrostatic discharge Human-body model (HBM), per ANSI/ESDA/JEDEC JS-001(1) ±2000 V
Charged-device model (CDM), per JEDEC specification JESD22-C101(2) ±1000
JEDEC document JEP155 states that 500-V HBM allows safe manufacturing with a standard ESD control process.
JEDEC document JEP157 states that 250-V CDM allows safe manufacturing with a standard ESD control process.

Recommended Operating Conditions

over operating free-air temperature range (unless otherwise noted)
MIN MAX UNIT
VIN Input voltage 0.65 3.6 V
VOUT Output voltage VIN V
VIH High-level input voltage, ON 0.9 3.6 V
VIL Low-level input voltage, ON 0 0.45 V
TJ Operating temperature –40 125 °C
TA Operating free-air temperature –40 105 °C
CT CT pin capacitor voltage rating 7 V

Thermal Information

THERMAL METRIC (1) TPS22971 UNIT
YZP (DSBGA)
8 PINS
RθJA Junction-to-ambient thermal resistance 130 °C/W
RθJC(top) Junction-to-case (top) thermal resistance 54 °C/W
RθJB Junction-to-board thermal resistance 51 °C/W
ψJT Junction-to-top characterization parameter 1 °C/W
ψJB Junction-to-board characterization parameter 50 °C/W
For more information about traditional and new thermal metrics, see the Semiconductor and IC Package Thermal Metrics application report.

Electrical Characteristics

Unless otherwise noted, VIN = 0.65 V to 3.6 V
PARAMETER TEST CONDITIONS TA MIN TYP MAX UNIT
IQ Quiescent current VOUT = Open, Switch enabled VIN > 1.2 V –40°C to +85°C 30 65 µA
–40°C to +105°C 75
VIN ≤ 1.2 V –40°C to +85°C 20 50
–40°C to +105°C 55
ISD Shutdown current VOUT = GND, Switch disabled VIN > 1.8 V –40°C to +85°C 1 7.5 µA
–40°C to +105°C 18
VIN ≤ 1.8 V –40°C to +85°C 0.9 5.5
–40°C to +105°C 9.5
RON ON-resistance IOUT = –200 mA VIN ≥ 1.8 V 25°C 6.7 10
–40°C to +85°C 12
–40°C to +105°C 12
VIN = 1.2 V 25°C 6.9 10
–40°C to +85°C 12
–40°C to +105°C 13
VIN = 1.05 V 25°C 7.2 10.5
–40°C to +85°C 13
–40°C to +105°C 14
VIN = 0.65 V 25°C 8.9 14
–40°C to +85°C 18
–40°C to +105°C 19
RPD Output pull down resistance(1) IOUT = 3 mA, Switch disabled VIN = 3.6 V –40°C to +105°C 150 Ω
VIN = 0.65 V –40°C to +105°C 710 Ω
ION ON input leakage current VON =0 V to 3.6 V –40°C to +105°C 0.1 µA
IPG,LK Leakage current into PG pin VPG = 0 V to 3.6 V VON ≤ VIL –40°C to +105°C 0.1 8.5 µA
VPG,OL PG output low voltage VPG = 0 V to 3.6 V VON ≥ VIH, IPG = 1 mA –40°C to +105°C 0.2 V
TSD Thermal shutdown TJ rising 170 °C
TSD, HYS Thermal shutdown hysteresis TJ falling 30 °C
See the Quick Output Discharge (QOD) section.

Switching Characteristics

All typical values are at 25°C unless otherwise noted
PARAMETER TEST CONDITIONS MIN TYP MAX UNIT
VIN = 3.6 V
tON Turn-On time CT = 0 pF 54 µs
CT = 1000 pF 198
CT = 10000 pF 1520
tR VOUT Rise time CT = 0 pF 35
CT = 1000 pF 150
CT = 10000 pF 1230
tPG,ON PG Turn-On time CT = 0 pF 134
CT = 1000 pF 314
CT = 10000 pF 1990
tPG,OFF PG Turn-Off time 1.9
tOFF Turn-Off time 3.5
tF VOUT Fall time CL = 0.1 µF, RL = 10 Ω 2.1
VIN = 1.8 V
tON Turn-On time CT = 0 pF 41 µs
CT = 1000 pF 126
CT = 10000 pF 857
tR VOUT Rise time CT = 0 pF 21
CT = 1000 pF 82
CT = 10000 pF 628
tPG,ON PG Turn-On time CT = 0 pF 105
CT = 1000 pF 220
CT = 10000pF 1230
tPG,OFF PG Turn-Off time 0.8
tOFF Turn-Off time 4.8
tF VOUT Fall time CL = 0.1 µF, RL = 10 Ω 2.1
VIN = 0.65 V
tON Turn-On time CT = 0 pF 54 µs
CT = 1000 pF 127
CT = 10000 pF 720
tR VOUT Rise time CT = 0 pF 21
CT = 1000 pF 61
CT = 10000 pF 386
tPG,ON PG Turn-On time CT = 0 pF 165
CT = 1000 pF 290
CT = 10000 pF 1290
tPG,OFF PG Turn-Off time 0.5
tOFF Turn-Off time 55
tF VOUT Fall time CL = 0.1 µF, RL = 10 Ω 8
VIN = 1 V, TA = 0°C to 85°C
tON Fast Turn-On time CT = 0 pF 30 65 µs

Typical DC Characteristics

TPS22971 D001_SLVSDK7.gif
VON = 3.6 V IOUT = 0
Figure 1. Quiescent Current vs Temperature
TPS22971 D003_SLVSDK7.gif
VON = 3.6 V IOUT = -200 mA
Figure 3. On-Resistance vs Temperature
TPS22971 D002_SLVSDK7.gif
VON = 0 V VOUT = 0
Figure 2. Input Shutdown Current vs Temperature
TPS22971 D005_SLVSDK7.gif
VON = 3.6 V Initially VOUT = VIN
Figure 4. Output Pull-Down Resistance vs Temperature

Typical AC Characteristics

TPS22971 D007_SLVSDK7.gif Figure 5. Turn-On Time vs Temperature
TPS22971 D009_SLVSDK7.gif Figure 7. Rise Time vs Temperature
TPS22971 D013_SLVSDK7.gif Figure 9. PG Turn-Off Time vs Temperature
TPS22971 D010_SLVSDK7.gif
RL = 10 Ω CL = 0.1 μF
Figure 11. Fall Time vs Temperature
TPS22971 1p8_Rise.png
RL = 10 Ω CT = 0 pF
TA = 25°C CL = 0.1 µF
Figure 13. Turn-On Response at 1.8 VIN
TPS22971 3p6_Fall.png
RL = 10 Ω CT = 0 pF
TA = 25°C CL = 0.1 µF
Figure 15. Turn-Off Response at 3.6 VIN
TPS22971 0p65_Fall.png
RL = 10 Ω CIN = 0 pF
TA = 25°C CL = 0.1 µF
Figure 17. Turn-Off Response at 0.65 VIN
TPS22971 3p6_cout133_ct1000.png
CT = 1000 pF CL = 133 µF
RL = OPEN TA = 25°C
Figure 19. High Inrush Current at 3.6 VIN
TPS22971 0p65_cout133_ct1000.png
CT = 1000 pF CL = 133 µF
RL = OPEN TA = 25°C
Figure 21. High Inrush Current at 0.65 VIN
TPS22971 1p0_Fall_Cin10.png
CIN = 0 pF CL = 0.1 µF
RL = 10 Ω TA = 25°C
Figure 23. Fast Turn-Off Response
TPS22971 D006_SLVSDK7.gif
VIN = 1V CT = 0 pF CL = 0.1 µF RL = 10 Ω
Figure 6. Fast Turn-On Time vs Temperature
TPS22971 D012_SLVSDK7.gif Figure 8. PG Turn-On Time vs Temperature
TPS22971 D008_SLVSDK7.gif Figure 10. Turn-Off Time vs Temperature
TPS22971 3p6_Rise.png
RL = 10 Ω CT = 0 pF
TA = 25°C CL = 0.1 µF
Figure 12. Turn-On Response at 3.6 VIN
TPS22971 0p65_Rise.png
RL = 10 Ω CT = 0 pF
TA = 25°C CL = 0.1 µF
Figure 14. Turn-On Response at 0.65 VIN
TPS22971 1p8_Fall.png
RL = 10 Ω CT = 0 pF
TA = 25°C CL = 0.1 µF
Figure 16. Turn-Off Response at 1.8 VIN
TPS22971 3p6_cout33_ct1000.png
CT = 1000 pF CL = 33 µF
RL = OPEN TA = 25°C
Figure 18. Low Inrush Current at 3.6 VIN
TPS22971 0p65_cout33_ct1000.png
CT = 1000 pF CL = 33 µF
RL = OPEN TA = 25°C
Figure 20. Low Inrush Current at 0.65 VIN
TPS22971 1p0_Rise_Cin10.png
CT = 0 pF CL = 0.1 µF
RL = 10 Ω TA = 25°C
Figure 22. Fast Turn-On Response