JAJSDO4C February 2017 – April 2020 DAC38RF82 , DAC38RF89
PRODUCTION DATA.
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
0 | 0 | 0 | 0 | 0 | 0 | 0 | x |
R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W |
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
0 | 0 | 1 | 1 | 1 | 0 | 1 | 1 |
R/W | R/W | R/1W | R/W | R/W | R/W | R/W | R/W |
LEGEND: R/W = Read/Write; R = Read only; -n = value after rese1t |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
15:8 | Reserved | R/W | 0 | Reserved |
7:0 | PLL_FDIV | R/W | 0x18 | Clock divider for the Fuse farm |