TPS7A39デバイスは、デュアル、モノリシックの、高PSRR、低ドロップアウト(LDO)正負電圧レギュレータで、最大150mAの電流をソース(およびシンク)できます。レギュレートされた出力は、個別かつ外部的に対称電圧または非対称電圧に調整できるので、シグナル・コンディショニング向けのデュアル・バイポーラ電源として最適です。
TPS7A39の正および負の出力は、起動中、レシオメトリックに相互トラッキングすることで、フローティング状態や、デュアルレール・システムによくあるその他の電源シーケンシングの問題を軽減します。負の出力を最大0Vまでレギュレートできるので、単電源アンプの同相電圧範囲が広くなります。また、TPS7A39は高いPSRR能力を備えており、シグナル・インテグリティを損なうおそれのあるスイッチング・ノイズなどの電源ノイズを排除します。
両方のレギュレータが単一の正論理イネーブル・ピンで制御され、標準デジタル・ロジックとインターフェイスできます。コンデンサ・プログラマブルなソフトスタート機能により、突入電流と起動時間を制御します。高精度出力および出力電圧マージニングの実現や、その他の電源のトラッキングのために、TPS7A39の内部基準電圧を外部基準電圧でオーバーライドできます。また、TPS7A39では基準電圧出力がバッファリングされているので、システム内のその他のコンポーネントの基準電圧として使用できます。
これらの機能により、TPS7A39はオペアンプ、D/Aコンバータ(DAC)、その他の高精度アナログ回路に電源供給するための堅牢でありながら簡易なソリューションを提供します。
型番 | パッケージ | 本体サイズ(公称) |
---|---|---|
TPS7A39 | WSON (10) | 3.00mm×3.00mm |
PIN | I/O | DESCRIPTION | |
---|---|---|---|
NO. | NAME | ||
1 | INP | I | Positive input. A 10-μF(1) or larger capacitor must be tied from this pin to ground to ensure stability. Place the input capacitor as close to the input as possible; see the Capacitor Recommendations section for more information. |
2 | EN | I | Enable pin. Driving this pin to logic high (VEN ≥ VIH(EN)) enables the device; driving this pin to logic low (VEN ≤ VIL(EN)) disables the device. If enable functionality is not required, this pin must be connected to INP; see the Application and Implementation section for more detail. The enable voltage cannot exceed the input voltage (VEN ≤ VINP). |
3 | NR/SS | — | Noise-reduction, soft-start pin. Connecting an external capacitor between this pin and ground reduces reference voltage noise and enables soft-start and start-up tracking. A 10-nF or larger capacitor (CNR/SS) is recommended to be connected from NR/SS to GND to maximize or optimize ac performance and to ensure start-up tracking. This pin can also be driven externally to provide greater output voltage accuracy and lower noise, see the User-Settable Buffered Reference section for more information. |
4 | GND | — | Ground pin. This pin must be connected to ground and the thermal pad with a low-impedance connection. |
5 | INN | I | Negative input. A 10-μF(1) or larger capacitor must be tied from this pin to ground to ensure stability. Place the input capacitor as close to the input as possible; see the Capacitor Recommendations section for more information. |
6 | OUTN | O | Negative output. A 10-μF(1) or larger capacitor must be tied from this pin to ground to ensure stability. Place the output capacitor as close to the output as possible; see the Capacitor Recommendations section for more information. |
7 | FBN | I | Negative output feedback pin. This pin is used to set the negative output voltage. Although not required, a 10-nF feed-forward capacitor from FBN to OUTN (as close to the device as possible) is recommended to maximize ac performance. Nominally this pin is regulated to VFBN. Do not connect to ground. |
8 | BUF | O | Buffered reference output. This pin is connected to FBN through R2 and the voltage at this node is inverted and scaled up by the negative feedback network to provide the desired output voltage. The buffered reference can be used to drive external circuits, and has a 1-mA maximum load. |
9 | FBP | I | Positive output feedback pin. This pin is used to set the positive output voltage. Although not required, a 10-nF feed-forward capacitor from FBP to OUTP (as close to the device as possible) is recommended to maximize ac performance. Nominally this pin is regulated to VFBP. Do not connect this pin directly to ground. |
10 | OUTP | O | Positive output. A 10-μF(1) or larger capacitor must be tied from this pin to ground to ensure stability. Place the output capacitor as close to the output as possible; see the Capacitor Recommendations section for more information. |
Pad | Thermal Pad | — | Connect the thermal pad to a large-area ground plane. The thermal pad is internally connected to GND. |