JAJSDR0A July 2017 – September 2017 TPS7A39
PRODUCTION DATA.
The input supply for the LDO must be within the recommended operating conditions. The input voltage must provide adequate headroom in order for the device to have a regulated output. Place the 10-µF input capacitors as close to the device as possible. If the input supply is noisy, additional input capacitors can help improve the output noise performance.