JAJSDV0J September 2017 – August 2023 TPS7B82-Q1
PRODUCTION DATA
To ensure the stability of the TPS7B82-Q1, the device requires an output capacitor with a value in the range from 1 μF to 200 μF and with an ESR range between 0.001 Ω and 5 Ω. Select a ceramic capacitor with low ESR to improve the load transient response.