JAJSDV0J September 2017 – August 2023 TPS7B82-Q1
PRODUCTION DATA
When VIN is greater than 3 V, if VIN is also higher than the output set value plus the device dropout voltage, VOUT is equal to the set value. Otherwise, VOUT is equal to VIN minus the dropout voltage.