JAJSDV0J September 2017 – August 2023 TPS7B82-Q1
PRODUCTION DATA
MIN | MAX | UNIT | ||
---|---|---|---|---|
VIN | Unregulated input voltage | 3 | 40 | V |
VEN | Enable input voltage | 0 | VIN | V |
COUT | Output capacitor requirements(1) | 1 | 200 | µF |
ESR | Output capacitor ESR requirements(2) | 0.001 | 5 | Ω |
TA | Ambient temperature (grade 1) | –40 | 125 | °C |
Ambient temperature (grade 0) | –40 | 150 | ||
TJ | Junction temperature (grade 1) | –40 | 150 | °C |
Junction temperature (grade 0) | –40 | 165 |