JAJSDV0J September 2017 – August 2023 TPS7B82-Q1
PRODUCTION DATA
The device normally operates with input voltages above 3 V. The device can also operate at lower input voltages; the maximum UVLO voltage is 2.7 V. At input voltages below the actual UVLO voltage, the device does not operate.