JAJSDX9C June 2017 – November 2018 TPS2373
PRODUCTION DATA.
VDD pin connects to the positive side of the input supply. It provides operating power to the PD controller and allows monitoring of the input line voltage. If VVDD falls below its UVLO threshold and goes back above it, or if a thermal shutdown resumes while VVDD is already above its UVLO threshold, the TPS2373 returns to inrush phase.