JAJSDX9C June 2017 – November 2018 TPS2373
PRODUCTION DATA.
The IEEE 802.3at standard specifies an input bypass capacitor (from VDD to VSS) of 0.05 μF to 0.12 μF. Typically a 0.1 μF, 100 V, 10% ceramic capacitor is used.