JAJSDX9C June 2017 – November 2018 TPS2373
PRODUCTION DATA.
Connect a resistor from CLSA and CLSB to VSS to program the classification current according to the IEEE 802.3bt standard. The class power assigned should correspond to the maximum average power drawn by the PD during operation. Select RCLSA and RCLSB according to Table 1.
Choose Class 4 for RCLSA = 63.4 Ω.
Choose Class 3 for RCLSB = 90.9 Ω.