JAJSE08D May 2015 – October 2017 TUSB211
PRODUCTION DATA.
MIN | MAX | UNIT | ||
---|---|---|---|---|
Supply voltage range | VCC | –0.3 | 3.8 | V |
Voltage range | D1P, D1M, D2P, D2M, RSTN, EQ | –0.3 | 3.8 | V |
Storage temperature, Tstg | –65 | 150 | °C |
VALUE | UNIT | |||
---|---|---|---|---|
V(ESD) | Electrostatic discharge | Human-body model (HBM), per ANSI/ESDA/JEDEC JS-001 (1) | ±3000 | V |
Charged-device model (CDM), per JEDEC specification JESD22-C101 (2) | ±1000 |
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
VCC | Supply voltage | 3 | 3.3 | 3.6 | V |
TA | Operating free-air temperature [TUSB211] | 0 | 70 | °C | |
Operating free-air temperature [TUSB211I] | –40 | 85 |
THERMAL METRIC (1) | RWB | UNIT | |
---|---|---|---|
12 PINS | |||
RθJA | Junction-to-ambient thermal resistance | 161.6 | °C/W |
RθJC(top) | Junction-to-case (top) thermal resistance | 63.3 | °C/W |
RθJB | Junction-to-board thermal resistance | 75.1 | °C/W |
ψJT | Junction-to-top characterization parameter | 1.9 | °C/W |
ψJB | Junction-to-board characterization parameter | 75.1 | °C/W |
RθJC(bot) | Junction-to-case (bottom) thermal resistance | N/A | °C/W |
PARAMETER | TEST CONDITIONS | MIN | TYP (1) | MAX | UNIT | |
---|---|---|---|---|---|---|
I(ACTIVE_HS) | High Speed Active Current | USB channel = HS mode. 480 Mbps traffic. VCC supply stable | 16 | 20 | mA | |
I(IDLE_HS) | High Speed Idle Current | USB channel = HS mode. No traffic. VCC supply stable | 12 | 15 | mA | |
I(SUSPEND_HS) | Suspend Current | USB channel = Suspend mode. | 4.5 | 5.5 | mA | |
I(FS) | Full-Speed Current | USB channel = FS mode | 4.5 | 5.5 | mA | |
I(LS) | Low-Speed Current | USB channel = LS mode | 4.5 | 5.5 | mA | |
I(DISCONN) | Disconnect Power | Host side application. No device attachment. | 4.5 | 5.5 | mA | |
I(RSTN) | Disable Power | RSTN driven low; VCC supply stable; VCC = 3.3 V | 4.5 | 5.5 | mA | |
RSTN | ||||||
VIH | High level input voltage | 2 | VCC | V | ||
VIL | Low-level input voltage | 0 | 0.8 | V | ||
IIH | High level input current | VIH = 3.6 V, VCC = 3 V, RPU enabled | ±2 | µA | ||
IIL | Low level input current | VIL = 0V, VCC = 3.6 V, RPU enabled | ±11 | µA | ||
EQ | ||||||
R(EQ) | External pulldown resistor | Level 0 EQ | 0.32 | kΩ | ||
Level 1 EQ | 1.4 | 2.2 | kΩ | |||
Level 2 EQ [MAX] | 3.7 | 4.1 | kΩ | |||
Level 3 EQ [MIN] | 6 | kΩ | ||||
CD, ENA_HS | ||||||
VOH | High level output voltage | IO = –50 µA | 2.4 | V | ||
VOL | Low level output voltage | IO = 50 µA | 0.4 | V | ||
DxP, DxM | ||||||
T(SHRT_GND) | DP, DM low voltage short circuit | DxP or DxM short circuited to GND continuously for 24 hours at TA = 25°C only |
0 | V | ||
CIO(DXX) | Capacitance to GND | Measured with LCR meter and device powered down. 1 MHz sinusoid, 30 mVpp ripple | 5 | pF |
PARAMETER | TEST CONDITIONS | MIN | TYP (1) | MAX | UNIT | |
---|---|---|---|---|---|---|
DxP, DxM | ||||||
F(BR_DXX) | Bit Rate | USB channel = HS mode. 480 Mbps traffic. VCC supply stable | 480 | Mbps | ||
t(R/F_DXX) | Rise/Fall time | 100 | ps | |||
CD, ENA_HS | ||||||
t(EN) | Enable time | 20 | µs | |||
t(DIS) | Disable time | 20 | µs | |||
VCC | ||||||
t(STABLE) | VCC stable before RSTN de-assertion | 100 | µs | |||
t(RAMP) | VCC ramp time | 0.2 | 100 | ms |