JAJSE12A October 2017 – October 2017 TPS92830-Q1
PRODUCTION DATA.
The TPS92830-Q1 device has a constant reference-voltage output on the IREF pin and uses current I(IREF) as the internal current reference. The analog-dimming internal-pullup current on ICTRL, and the PWM-generator internal charge current on PWMCHG, use I(IREF) as a reference current. The recommended value of reference resistor R(IREF) for IREF is 8 kΩ.