JAJSE12A October 2017 – October 2017 TPS92830-Q1
PRODUCTION DATA.
The TPS92830-Q1 device monitors device junction temperature. When the junction temperature reaches the thermal shutdown threshold T(TSD), all outputs shut down and the charge pump also stops working. Once the junction temperature falls below T(TSD) – T(TSD_HYS), the device resumes normal operation. During overtemperature protection, the FAULT bus is pulled low.