JAJSE12A October 2017 – October 2017 TPS92830-Q1
PRODUCTION DATA.
When full duty-cycle (FD) is HIGH, the output is at 100% duty cycle.
When full duty-cycle (FD) is LOW, the output is at 10% duty cycle and 250 Hz.