Thermal sensitive system, when current limit occurs, the output latches off after 0.2 s. The 0.2 s is to ensure the safe start-up for a capacitive load, clamping the inrush current but without latch-off during start-up.
Full diagnostics with 5-V MCU, including on-state open-load detection, short-to-GND or overcurrent detection, and thermal shutdown detection