JAJSE40A October 2017 – February 2018 UCC28780
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
INPUT CHARACTERISTICS | ||||||
VIN | Input line voltage (RMS) | 90 | 115 / 230 | 264 | V | |
fLINE | Input line frequency | 47 | 50 / 60 | 63 | Hz | |
PSTBY | Input power at no-load | VIN = 115 VRMS, IO = 0 A | 41.1 | mW | ||
VIN = 230 VRMS, IO = 0 A | 52.8 | mW | ||||
P0.25W | Input power at 0.25W load | VIN = 115 VRMS, PO = 250.6 mW | 383.8 | mW | ||
VIN = 230 VRMS, PO = 250.6 mW | 435.0 | mW | ||||
OUTPUT CHARACTERISTICS | ||||||
VO | Output voltage | VIN = 115 VRMS, IO = 2.25 A | 19.853 | V | ||
VIN = 230 VRMS, IO = 2.25 A | 19.852 | |||||
VIN = 115 VRMS, IO = 0 A | 19.943 | |||||
VIN = 230 VRMS, IO = 0 A | 19.948 | |||||
IO(FL) | Full-load rated output current | VIN = 90 to 264 VRMS | 2.25 | A | ||
VO_pp | Output ripple voltage | VIN = 115 V / 230 VRMS, IO = 0 A to 2.25 A | 80 | mVpp | ||
VIN = 115 V / 230 VRMS, IO = 2.25 A | 45 | |||||
VIN = 115 V / 230 VRMS, IO = 0 A | 50 | |||||
PO(OPP) | Over-power protection power limit | VIN = 90 to 264 VRMS | 55 | W | ||
tOPP | Over-power protection duration | VIN = 90 to 264 VRMS, PO = PO(OPP) | 160 | ms | ||
ΔVO | Output voltage deviation during step load transient | IO step between 0 A to 2.25 A | < 5 | % | ||
SYSTEMS CHARACTERISTICS | ||||||
η | Full-load efficiency | VIN = 115 VRMS, IO = 2.25 A | 94.59 | % | ||
VIN = 230 VRMS, IO = 2.25 A | 94.74 | % | ||||
VIN = 90 VRMS, IO = 2.25 A | 93.98 | % | ||||
η | 4-point average efficiency(2) | VIN = 115 VRMS | 93.88 | % | ||
VIN = 230 VRMS | 92.47 | % | ||||
η | Efficiency at 10% load | VIN = 115 VRMS, IO = 10% of IO(FL) | 88.69 | % | ||
VIN = 230 VRMS, IO = 10% of IO(FL) | 85.86 | % | ||||
TAMB | Ambient operating temperature range | VIN = 90 to 264 VRMS, IO = 0 to 2.25 A | 25 | °C |