JAJSE40A October 2017 – February 2018 UCC28780
PRODUCTION DATA.
The UCC28780 is intended to control active clamp flyback (ACF) converters in high efficiency offline applications, and is optimized to be used with universal AC input, from 85 VAC to 265 VAC, at 47 Hz to 63 Hz. An external depletion-mode MOSFET connected between the switch node of the converter and the SWS / HVG pins of this controller is required to charge the VDD capacitor during start-up, and to perform ZVS sensing during normal operation. Once the VVDD reaches the UVLO turn-on threshold at 17.5 V, the VDD rail should be kept within the limits of the Bias Supply Input section of Specifications. To avoid the possibility that the device might stop switching, VVDD must not be allowed to fall below the UVLO turn-off threshold at 9.8 V.