The resistor divider (RBUR1 and RBUR2) and the filter capacitor (CBUR) on the BUR pin should to be as close to the BUR pin and IC GND as possible.
It is recommended to provide shielding on the BUR-pin trace with ground planes to minimize the noise-coupling effect on peak current variation during burst-mode operation. This can be accomplished by adding a ground plane under the BUR traces and pins.