JAJSE45C February 2016 – December 2021 SN65DP141
PRODUCTION DATA
The SN65DP141 features two control modes: GPIO and I2C, and the selection between these two modes is by means of the I2C_EN terminal, which activates the GPIO when tied to LOW; otherwise, the I2C mode is active due to its internal pull-up resistance.