JAJSE48C August 2017 – April 2018 TAS5755M
PRODUCTION DATA.
This DAP output mux selects which internal PWM channel is output to the external pins. Any channel can be output to any external output pin.
Bits D21–D20: | Selects which PWM channel is output to OUT_A |
Bits D17–D16: | Selects which PWM channel is output to OUT_B |
Bits D13–D12: | Selects which PWM channel is output to OUT_C |
Bits D09–D08: | Selects which PWM channel is output to OUT_D |
NOTE
Channels are encoded so that channel 1 = 0x00, channel 2 = 0x01, …, channel 4 = 0x03.
D31 | D30 | D29 | D28 | D27 | D26 | D25 | D24 | FUNCTION |
0 | 0 | 0 | 0 | 0 | 0 | 0 | 1 | Reserved(1) |
D23 | D22 | D21 | D20 | D19 | D18 | D17 | D16 | FUNCTION |
0 | 0 | – | – | – | – | – | – | Reserved(1) |
– | – | 0 | 0 | – | – | – | – | Multiplex PWM 1 to OUT_A(1) |
– | – | 0 | 1 | – | – | – | – | Multiplex PWM 2 to OUT_A |
– | – | 1 | 0 | – | – | – | – | Multiplex PWM 3 to OUT_A |
– | – | 1 | 1 | – | – | – | – | Multiplex PWM 4 to OUT_A |
– | – | – | – | 0 | 0 | – | – | Reserved(1) |
– | – | – | – | – | – | 0 | 0 | Multiplex PWM 1 to OUT_B |
– | – | – | – | – | – | 0 | 1 | Multiplex PWM 2 to OUT_B |
– | – | – | – | – | – | 1 | 0 | Multiplex PWM 3 to OUT_B(1) |
– | – | – | – | – | – | 1 | 1 | Multiplex PWM 4 to OUT_B |
D15 | D14 | D13 | D12 | D11 | D10 | D9 | D8 | FUNCTION |
0 | 0 | – | – | – | – | – | – | Reserved(1) |
– | – | 0 | 0 | – | – | – | – | Multiplex PWM 1 to OUT_C |
– | – | 0 | 1 | – | – | – | – | Multiplex PWM 2 to OUT_C(1) |
– | – | 1 | 0 | – | – | – | – | Multiplex PWM 3 to OUT_C |
– | – | 1 | 1 | – | – | – | – | Multiplex PWM 4 to OUT_C |
– | – | – | – | 0 | 0 | – | – | Reserved(1) |
– | – | – | – | – | – | 0 | 0 | Multiplex PWM 1 to OUT_D |
– | – | – | – | – | – | 0 | 1 | Multiplex PWM 2 to OUT_D |
– | – | – | – | – | – | 1 | 0 | Multiplex PWM 3 to OUT_D |
– | – | – | – | – | – | 1 | 1 | Multiplex PWM 4 to OUT_D(1) |
D7 | D6 | D5 | D4 | D3 | D2 | D1 | D0 | FUNCTION |
0 | 1 | 0 | 0 | 0 | 1 | 0 | 1 | Reserved(1) |