JAJSE81B December 2017 – October 2019 LM76002-Q1 , LM76003-Q1
PRODUCTION DATA.
Detailed Design Procedure is based on a design example. For this design example, use the parameters listed in Table 3 as the input parameters.
DESIGN PARAMETER | VALUE |
---|---|
Input voltage range | 3.5 V to 60 V |
Output voltage | 3.3 V |
Input ripple voltage | 400 mV |
Output ripple voltage | 30 mV |
Output current rating | 3.5 A |
Operating frequency | 500 kHz |