JAJSE88F November 2017 – February 2024 UCC21220 , UCC21220A
PRODUCTION DATA
Table 9-1 lists reference design parameters for the example application: UCC21220 or UCC21220A driving 650-V MOSFETs in a high side-low side configuration.
PARAMETER | VALUE | UNITS | ||
---|---|---|---|---|
Power transistor | IPP65R150CFD | - | ||
VCC | 5.0 | V | ||
VDD | 12 | V | ||
Input signal amplitude | 3.3 | V | ||
Switching frequency (fs) | 100 | kHz | ||
DC link voltage | 400 | V |