JAJSE92B November 2017 – April 2018 TPSM84824
PRODUCTION DATA.
VOUT = 0.8 V | COUT = 300 µF ceramic + 330 µF polymer |
VOUT = 1 V | COUT = 200 µF ceramic + 220 µF polymer |
VOUT = 1.2 V | COUT = 400 µF ceramic |
VOUT = 0.8 V | COUT = 400 µF ceramic + 330 µF polymer |
VOUT = 1 V | COUT = 400 µF ceramic + 220 µF polymer |
VOUT = 1.2 V | COUT = 400 µF ceramic + 220 µF polymer |