JAJSEC4E September 2012 – January 2018 BQ24157
PRODUCTION DATA.
MIN | NOM | MAX | UNIT | |||
---|---|---|---|---|---|---|
WEAK BATTERY DETECTION | ||||||
Deglitch time for weak battery threshold | Rising voltage, 2-mV over drive, tRISE = 100 ns | 30 | ms | |||
CHARGE TERMINATION DETECTION | ||||||
Deglitch time for charge termination | Both rising and falling, 2-mV overdrive, tRISE, tFALL = 100 ns |
30 | ms | |||
BAD ADAPTOR DETECTION | ||||||
Deglitch time for VBUS rising above VIN(min) | Rising voltage, 2-mV overdrive, tRISE = 100 ns | 30 | ms | |||
tINT | Detection Interval | Input power source detection | 2 | s | ||
BATTERY RECHARGE THRESHOLD | ||||||
Deglitch time | V(CSOUT) decreasing below threshold, tFALL = 100 ns, 10-mV overdrive |
130 | ms | |||
BATTERY DETECTION | ||||||
tDETECT | Battery detection time | 262 | ms | |||
SLEEP COMPARATOR | ||||||
Deglitch time for VBUS rising above V(SLP) + V(SLP_EXIT) |
Rising voltage, 2-mV overdrive, tRISE = 100 ns |
30 | ms | |||
UNDERVOLTAGE LOCKOUT (UVLO) | ||||||
Power up delay | 140 | ms |