4 改訂履歴
Changes from D Revision (July 2016) to E Revision
- Changed Output voltage (with respect to PGND) - SW MIN value From: –0.7 To: –2 in the Absolute Maximum RatingsGo
- Deleted graphs "Cycle by Cycle Current Limiting in Charge Mode" and "PWM Charging Waveform" from the Typical CharacteristicsGo
- Deleted list item "Default charge current will be 550 mA, if 68-mΩ sensing resistor is used, since default LOW_CHG = 0." following Table 8Go
Changes from B Revision (October 2013) to C Revision
- 「ESD定格」表、「タイミング要件」表、「機能説明」セクション、「デバイスの機能モード」セクション、「アプリケーションと実装」セクション、「電源に関する推奨事項」セクション、「レイアウト」セクション、「デバイスおよびドキュメントのサポート」セクション、「メカニカル、パッケージ、および注文情報」セクションを追加Go
- 特長を「最大1.25Aの充電電流に対応のPower FETを内蔵」から「最大1.55Aの充電電流に対応のPower FETを内蔵」に変更Go
- Changed the ICHARGE(MAX) row of the Device Comparisons table.Go
- Changed capacitor from 10-nF to 33-nF for BOOT pin in the Pin Functions table Go
- Changed Note 1 in the Electrical Characteristics table From: "While in 15-min mode" To: "While in DEFAULT mode"Go
- Deleted "t15M, 15 minute safety timer" in the Electrical Characteristics tableGo
- Changed Figure 3 "15 Minute Mode" To: "DEFAULT Mode" and "32 S Mode" To" HOST Mode"Go
- Changed Figure 8 text note From: "32S mode" To: "HOST MODE" Go
- Changed Figure 14Go
- Added Battery Detection at Power Up in DEFAULT ModeGo
- Changed section 15-Minute Safety Timer To: DEFAULT ModeGo
- Added Figure 26 and Figure 27Go
- Changed section title From: Design considerations and potential issues: To: Design Requirements and Potential Issues:Go
Changes from A Revision (March 2013) to B Revision
- Changed Table 8 Memory location: 05, Bit B5 Function description from "....(default 0)" to ".....(default 1)Go
Changes from * Revision (September 2012) to A Revision
- 代表的なアプリケーション回路から、コンデンサCO2を削除Go
- Deleted capacitor CO2 from Figure 23Go