JAJSEC4E September 2012 – January 2018 BQ24157
PRODUCTION DATA.
The RESET bit in the control register is used to reset all the charge parameters. Writing ‘1” to the RESET bit will reset all the charge parameters to default values except the safety limit register, and RESET bit is automatically cleared to zero once the charge parameters get reset. It is designed for charge parameter reset before charge starts and it is not recommended to set the RESET bit while charging or boosting are in progress.