JAJSEF2D June 2013 – December 2021 DAC7760 , DAC8760
PRODUCTION DATA
A write operation is accomplished when the address byte is set according to Table 8-13. For more information on the DACx760 registers, see Section 8.6.1.
ADDRESS BYTE | FUNCTION |
---|---|
0x00 | No operation (NOP) |
0x01 | Write DAC Data register |
0x02 | Register read |
0x55 | Write control register |
0x56 | Write reset register |
0x57 | Write configuration register |
0x58 | Write DAC gain calibration register |
0x59 | Write DAC zero calibration register |
0x95 | Watchdog timer reset |
0x96 | CRC error reset |