タブレットの LCD 用の LED バックライト
space
LP8556は、非同期昇圧コンバータと6つの高精度電流シンクを備えた白色LEDドライバであり、PWM信号やI2Cマスタによる制御が可能です。
この昇圧コンバータは、適応型出力電圧制御を採用しており、LEDドライバ電圧を7V~43Vの範囲で最適なレベルに設定します。この機能により、あらゆる条件下で出力電圧が必要最低限のレベルに調整されるため、消費電力を最小限に抑えることができます。3つのスイッチング周波数(312kHz、625kHz、1250kHz)での動作が可能であり、外付け抵抗を使用して設定したり、EPROMにより事前設定することができます。プログラミング可能なスルーレート制御と拡散スペクトラム方式により、スイッチング・ノイズは最小限に抑えられ、EMI耐性も向上します。
LED電流シンクは、最大15ビットのPWM調光分解能により設定可能です。独自の適応型調光モードにより、システムの消費電力を削減できます。また、位相シフトLED PWM調光により、可聴ノイズを低減し、昇圧出力コンデンサを小型化することもできます。
LP8556には、デバイスと外付け部品の安定した動作が確保されるよう、多様なフォルト保護機能が搭載されています。具体的にいうと、入力低電圧誤動作防止(UVLO)、サーマル・シャットダウン(TSD)、過電流保護(OCP)、最大6レベルの過電圧保護(OVP)、LED開放/短絡検出に対応しています。
LP8556は-30℃~+85℃の周囲温度範囲で動作し、省スペース型の20ピンDSBGAおよび24ピンWQFNパッケージで供給されます。
型番 | パッケージ | 本体サイズ |
---|---|---|
LP8556 | DSBGA (20) | 2.401mm×1.74mm (最大値) |
WQFN (24) | 4.00mm×4.00mm (公称値) |
Changes from K Revision (March 2019) to L Revision
Changes from J Revision (January 2018) to K Revision
Changes from I Revision (March 2016) to J Revision
Changes from H Revision (December 2014) to I Revision
Changes from G Revision (November 2013) to H Revision
Changes from E Revision (August 2013) to G Revision
ORDERABLE DEVICE(1) | PACKAGE TYPE | DEVICE OPTION | LED CHANNEL COUNT | MAXIMUM LED CURRENT | BOOST OUTPUT VOLTAGE RANGE |
---|---|---|---|---|---|
LP8556SQ-E00/NOPB
LP8556SQE-E00/NOPB LP8556SQX-E00/NOPB |
WQFN | “PWM Only” – Recommended for systems without an I2C master. | 5 | 23 mA | 16 V to 34.5 V |
LP8556SQ-E08/NOPB
LP8556SQE-E08/NOPB LP8556SQX-E08/NOPB |
4 | ||||
LP8556SQ-E09/NOPB
LP8556SQE-E09/NOPB LP8556SQX-E09/NOPB |
6 | ||||
LP8556TME-E02/NOPB
LP8556TMX-E02/NOPB |
DSBGA | “PWM and I2C” - Recommended for systems with an I2C master. | 6 | 25 mA | 16 V to 30 V |
LP8556TME-E03/NOPB
LP8556TMX-E03/NOPB |
“PWM Only” – Recommended for systems without an I2C master. | 5 | 20 mA | 16 V to 34.5 V | |
LP8556TME-E04/NOPB
LP8556TMX-E04/NOPB |
6 | 20 mA | 16 V to 25 V | ||
LP8556TME-E05/NOPB
LP8556TMX-E05/NOPB |
“Non-programmed” – This option is for evaluation purposes only. | Can be programmed to any available. | 25 mA | Can be programmed to any available. | |
LP8556TME-E06/NOPB
LP8556TMX-E06/NOPB |
“PWM Only” – Recommended for systems without an I2C master. | 5 | 25 mA | 16 V to 39 V | |
LP8556TME-E07/NOPB
LP8556TMX-E07/NOPB |
4 | 20 mA | 12.88 V to 30 V | ||
LP8556TME-E09/NOPB
LP8556TMX-E09/NOPB |
6 | 23 mA | 16 V to 34.5 V | ||
LP8556TME-E11/NOPB
LP8556TMX-E11/NOPB |
“PWM and I2C” - Recommended for systems with an I2C master. | 3 | 23 mA | 7 V to 21 V |