JAJSEF5L July 2012 – May 2019 LP8556
PRODUCTION DATA.
Assumes 20 mA as the maximum LED current per string and 3.3 V as the maximum LED forward voltage.
NUMBER OF LED STRINGS | NUMBER OF LEDS PER STRING | BOOST INPUT VOLTAGE RANGE | L1 INDUCTANCE | ||
---|---|---|---|---|---|
ƒSW = 1250 kHz | ƒSW = 625 kHz | ƒSW = 312 kHz | |||
6 | 6 | 2.7 V - 4.4 V | 3.3 μH - 6.8 μH | 6.8 μH - 15 μH | 10 μH - 33 μH |
5.4 V - 8.8 V | 10 μH - 22 μH | 22 μH - 47 μH | 47 μH - 100 μH | ||
6 | 8 | 2.7 V - 4.4 V | 4.7 μH - 10 μH | 10 μH - 15 μH | 22 μH - 33 μH |
5.4 V - 8.8 V | 10 μH - 22 μH | 22 μH - 68 μH | 47 μH - 100 μH | ||
4 | 10 | 5.4 V - 8.8 V | 6.8 μH - 22 μH | 22 μH - 47 μH | 47 μH - 100 μH |
4 | 12 | 5.4 V - 8.8 V | 10 μH - 22 μH | 22 μH - 47 μH | 33 μH - 100 μH |